??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-15/16 Inch
Expansion Type
Part Number
048011
Description
P2B-UN2-215
Approx. Weight
18.2 lbs
A
2-29/64 Inch
B
10-7/16 Inch
C
2-9/16 Inch
DMIN
7-13/16 Inch
DMAX
8-7/16 Inch
Total Exp.
3/16 Inch
F Bolt Diameter
3/4 Inch
G
1-1/8 Inch
H
2-1/4 Inch
J
6-7/16 Inch
L
4-23/32 Inch
M
3-1/4 Inch
R
49/64 Inch
S
1-11/16 Inch
Max RPM
1700
Capacity Static
53000 Lbs
Capacity Dynamic
41500 Lbs
Rollers/Row Number
20
Rollers/Row Mean Diameter
0.5748 Inch
Pitch Diameter
4.197 Inch
Radial Clearance
0.0020-0.0031
Collar Setscrews Size
1/2-13x7/8 Inch
Collar Setscrews Torque
620 Lbs
Materials Housing
Ductile Iron Grade 65-45-12 ASTM A536
Materials Inner Ring
4118 Case Carb.
Materials Outer Ring
E52100 Steel Inch
Materials Retainer
Polyamide
Materials Rollers
E52100 Steel
Static Misalig (+/-)
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.